Added to Your Shopping Cart
Battery powered flow indicator and totalizer with 3 totalizers, large display, and averaging. It has a user selectable access code, auto-calibration, and no-flow indicator.
Added to Your Shopping Cart
Batching flow processor with output controls, flow rate, large digits, analog 4-20 mA active and passive loop configuration. Two programmable pulse scaled outputs, 220VAC.
Added to Your Shopping Cart
DP9800 Series thermometer used with a PC to provide accurate, versatile 8 channel thermocouple & Pt100 RTD temperature measurements, scanning & logging of measured values.
Added to Your Shopping Cart
Mini-Master® Flowmeter is suitable for both gas and liquid applications with advanced features at a low cost. Compact flowmeter ideal for measuring small volume air.
Added to Your Shopping Cart
Retractable coiled cables. 2 wire thermocouple compensated material or 3 wire copper for RTD/Thermistor. TPE insulation. Many connector options available
Added to Your Shopping Cart
The Mini-Master flowmeters are suitable for both gas and liquid applications with advanced features at a low cost.
Added to Your Shopping Cart
The DIN Rail DMD4380 Series converts, amplifies, filters and optically isolates mA or V input signals to process current or voltage outputs. Loop powered w/ 1200V isolation.
Added to Your Shopping Cart
Added to Your Shopping Cart
Industrial Non-Contact Infrared Thermometer/Transmitter with Local Display, Dual Alarm and Analog Output
Added to Your Shopping Cart
RTD probes that are spring loaded for optimal thermal contact in thermowells. Include a spring, 1/2NPT threaded fitting, and M12 connector. 2, 3, and 4-wire options available.
Added to Your Shopping Cart
CNI-AL Series 1/32, 1/16, and 1/8 DIN Temperature and Process High/Low Limit Controllers features universal inputs,high accuracy, 2 relay alarm outputs and remote reset input
Added to Your Shopping Cart
AMP Series polycarbonate enclosures designed to insulate & protect electrical controls and components in both indoor and outdoor applications.
Added to Your Shopping Cart
The WT-2000 wind tunnel, durably constructed of polycarbonate and PVC, allows you to thermally characterize circuit boards, heat sinks, and components.
Added to Your Shopping Cart
Directly connects TC, RTD, Thermistor, Bridge, Process, Resistance, Accelerometer system. Expandable to over 1k channels. Analog & Digital outputs. USB Hardware interface
Added to Your Shopping Cart
Enclosure Fan Heaters available as 550 or 650W with adjustable thermostat are mountable vertically on DIN rail systems for even heating of a control cabinet.
Added to Your Shopping Cart
Clamp-On Digital Multimeters